-
ADV7623: HDMI Transceiver with Fast Port Switching Data Sheet (Rev. D)9/14/2009PDF70 kB
Overview
Features and Benefits
- 4-input, 1-output HDMI transceiver
- HDMI® 1.4 support
- Audio Return Channel (ARC)
- 3D TV support
- Content Type Bits
- CEC 1.4-compatible (CEC_CPD and CEC_HPD)
- Character- and icon-based on-screen display (OSD)
- Xpressview fast switching on all HDMI ports
- High-Bandwidth Digital Content Protection (HDCP 1.4)
- HDCP repeater support
- 225 MHz HDMI Rx and Tx support 36-/30-/24-bit Deep Color
- Supports DVI RGB graphics up to1600 × 1200 at 60 Hz
Product Details
ADV7623 is a high performance 4 input, 1 output, High-Definition Multimedia Interface (HDMI®) transceiver that integrates HDMI receiver and transmitter with digital audio inputs and outputs onto one chip. It supports all HDCP repeater functions through fully tested ADI repeater software libraries and drivers.The ADV7623 incorporates Xpressview™ fast switching on all input HDMI ports. Using the Analog Devices hardware-based HDCP engine that minimizes software overhead, Xpressview allows fast switching between any HDMI input ports in less than 1 second.
The ADV7623 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p, 12-bit Deep Color. The ADV7623 also integrates an HDMI v1.4 CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7623 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p, 12-bit Deep Color. The ADV7623 also integrates a CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7623 offers a dedicated flexible audio output port and a dedicated audio input port to allow easy extraction and insertion of audio data into and out of the HDMI stream. All HDMI audio formats, including super audio CD (SACD) via DSD, compressed SACD via DST, and HBR, are supported. The ADV7623 also features an audio return channel (ARC) receiver. ARC simplifies cabling by combining upstream audio capability in a conventional HDMI cable.
Fabricated in an advanced CMOS process, the ADV7623 is provided in a 144-lead, 20 mm × 20 mm, Pb-free LQFP package and is specified over the −20°C to +70°C temperature range.
APPLICATIONS
- AVRs
- HTiB
- Sound bar with HDMI repeater support
- HBR enabled TVs
- Other repeater applications
Product Categories
Product Lifecycle
Recommended for New Designs
This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.
Documentation & Resources
-
AN-1260: Crystal Design Considerations for Video Decoders, HDMI Receivers, and Transceivers (Rev. 0)10/18/2013PDF126 kB
-
AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests (Rev. 0)3/22/2013PDF187 kB
-
AN-1050: A Method for Compressing I²C Scripts for the ADV74xx/ADV75xx/ADV76xx/ADV78xx (Rev. 0)12/18/2009PDF111 kB
-
ADV7623 Design Support Files7/6/2021
-
HDMI Transceivers Simplify the Design of Home Theater Systems2/1/2011 Analog Dialogue
Tools & Simulations
Design Tools
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Support & Discussions
ADV7623 Discussions
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.