ADUM7640
PRODUCTION1 kV RMS Six-Channel Digital Isolators (6/0 Channel Directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $3.07
Overview
- Small 20-lead QSOP
- 1000 V rms isolation rating
- Safety and regulatory approvals:
- UL 1577
- VISO = 1000 V rms for 1 minute
- Low power operation
- 3.3 V operation
- 1.6 mA per channel maximum at 0 Mbps to 1 Mbps
- 7.8 mA per channel maximum at 25 Mbps
- 5 V operation
- 2.2 mA per channel maximum at 0 Mbps to 1 Mbps
- 11.2 mA per channel maximum at 25 Mbps
- Bidirectional communication
- Up to 25 Mbps data rate (NRZ)
- 3 V/5 V level translation
- High temperature operation: 105°C
- High common-mode transient immunity: >15 kV/μs
The ADuM7640 / ADuM7641 / ADuM7642 / ADuM7643 are 6-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. These 1 kV digital isolation devices are packaged in a small 20-lead QSOP. They offer space savings and a lower price than 2.5 kV or 5 kV isolation solutions when only functional isolation is needed.
This family, like many Analog Devices isolators, offers very low power consumption, using one-tenth to one-sixth the power of other digital isolators, with the supply voltage on either side ranging from 3.0 V to 5.5 V. Despite their low power consumption, the ADuM7640 / ADuM7641 / ADuM7642 / ADuM7643 provide low pulse width distortion (< 6 ns for C grade) and a channel-by-channel glitch filter to protect the device against extraneous noise disturbances. Four channel direction combinations are available with a maximum data rate of 1 Mbps or 25 Mbps. All products have a default output high logic state in the absence of input power.
Applications
- General-purpose, multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 1
Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7640ARQZ | 20-Lead QSOP | ||
| ADUM7640ARQZ-RL7 | 20-Lead QSOP | ||
| ADUM7640CRQZ | 20-Lead QSOP | ||
| ADUM7640CRQZ-RL7 | 20-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 8, 2018 - 17_0211 ADuM7640/ADuM7641/ADuM7642/ADuM7643 Polyimide Overcoat Addition and Assembly Site Transfer |
||
| ADUM7640ARQZ | PRODUCTION | |
| ADUM7640ARQZ-RL7 | PRODUCTION | |
| ADUM7640CRQZ | PRODUCTION | |
| ADUM7640CRQZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADuM160N | RECOMMENDED FOR NEW DESIGNS |
Robust 3.0 kV rms Six Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels |