AD8309

PRODUCTION

5 MHz TO 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output

Viewing:

Overview

  • Complete Multistage Log-Limiting IF Amplifier
  • 100 dB Dynamic Range:
    –78 dBm to +22 dBm (Re 50 O)
  • Programmable Limiter Gain and Output Current
    Differential Outputs to 10 mA,
    2.4 V p-p
    Overall Gain 100 dB, Bandwidth 500 MHz
    Constant Phase (Typical 680 ps Delay Skew)
  • 500 ns Power-Up Time, <1 mA Sleep Current
  • Stable RSSI Scaling Over Temperature and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Single Supply of +2.7 V to +6.5 V at
    16 mA Typical
  • Fully Differential Inputs,
    RIN = 1kΩ, CIN = 2.5 pF
AD8309
5 MHz TO 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output
AD8309-fbl AD8309-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8309

AD8309 Evaluation Board

Product Details

AD8309-EVALZ is a full featured, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8309. RF input, limiter output and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input and limiter output at card edge if the user desires. Access to the +5V/16 mA supply is achieved with clip leads to the Vs and COM testpoints; it has a range from +2.7 to +6.5V.


EVAL-AD8309
AD8309 Evaluation Board

Latest Discussions

Recently Viewed