AD8210

PRODUCTION

High Voltage, Bidirectional Current Shunt Monitor

Viewing:

Overview

  • ±4000 V HBM ESD
  • High common-mode voltage range
    −2 V to +65 V operating
    −5 V to +68 V survival
  • Buffered output voltage
  • 5 mA output drive capability
  • Wide operating temperature range:
    −40°C to +125°C
  • Ratiometric half-scale output offset
  • Excellent ac and dc performance
    1 μV/°C typical offset drift
    10 ppm/°C typical gain drift
    120 dB typical CMRR at dc
    80 dB typical CMRR at 100 kHz
  • Available in 8-lead SOIC
AD8210
High Voltage, Bidirectional Current Shunt Monitor
AD8210 Functional Block Diagram AD8210 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8410A RECOMMENDED FOR NEW DESIGNS −2 V to 70 V Wide Input Voltage Range, 2.2 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 20 V/V
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

CN0415
Robust, Closed-Loop Control and Monitoring System for Solenoid Actuators 
Circuit Diagram
EVAL-CN0415-ARDZ Evaluation Board
EVAL-CN0415-ARDZ Evaluation Board - Top View
EVAL-CN0415-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed