AD7416
PRODUCTION10-Bit Digital Temperature Sensor
- Part Models
- 6
- 1ku List Price
- Starting From $1.79
Overview
- On-chip temperature sensor: −40°C to +125°C
- Overtemperature indicator
- Wide operating supply range: 2.7 V to 5.5 V
- I2C-compatible serial interface
- Selectable serial bus address allows connection of up to 8 AD7416/AD7417 devices to a single bus
- AD7416 is a superior replacement for LM75
The AD7417 and AD7418 are 10-bit, 4-channel and single-channel ADCs with an on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. The devices contain a 15 μs successive approximation converter, a 5-channel multiplexer, a temperature sensor, a clock oscillator, a track-and-hold, and a reference (2.5 V). The AD7416 is a temperature-monitoring only device in an 8-lead package.
The temperature sensor on the parts can be accessed via multiplexer Channel 0. When Channel 0 is selected and a conversion is initiated, the resulting ADC code at the end of the conversion gives a measurement of the ambient temperature (±1°C @ 25°C). On-chip registers can be programmed with high and low temperature limits, and an open-drain overtemperature indicator (OTI) output is provided, which becomes active when a programmed limit is exceeded.
A configuration register allows programming of the sense of the OTI output (active high or active low) and its operating mode (comparator or interrupt). A programmable fault queue counter allows the number of out-of-limit measurements that must occur before triggering the OTI output to be set to prevent spurious triggering of the OTI output in noisy environments.
An I2C® compatible serial interface allows the AD7416/AD7417/ AD7418 registers to be written to and read back. The three LSBs of the AD7416/AD7417 serial bus address can be selected, which allows up to eight AD7416/AD7417 devices to be connected to a single bus.
The AD7417 is available in a narrow body, 0.15 inch, 16-lead, small outline package (SOIC) and in a 16-lead, thin shrink, small outline package (TSSOP). The AD7416 and AD7418 are available in 8-lead SOIC and MSOP packages.
Product Highlights
- The AD7416/AD7417/AD7418 have an on-chip temperature sensor that allows an accurate measurement of the ambient temperature (±1°C @ 25°C, ±2°C overtemperature) to be made. The measurable temperature range is −40°C to +125°C. An overtemperature indicator is implemented by carrying out a digital comparison of the ADC code for Channel 0 (temperature sensor) with the contents of the on-chip TOTI setpoint register.
- The AD7417 offers a space-saving, 10-bit analog-to-digital solution with four external voltage input channels, an onchip temperature sensor, an on-chip reference, and a clock oscillator.
- The automatic power-down feature enables the AD7416/ AD7417/AD7418 to achieve superior power performance. At slower throughput rates, the part can be programmed to operate in a low power shutdown mode, allowing further savings in power consumption.
Applications
- Data acquisition with ambient temperature monitoring
- Industrial process control
- Automotive
- Battery-charging applications
- Personal computers
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7416ARMZ | 8-Lead MSOP | ||
| AD7416ARMZ-REEL | 8-Lead MSOP | ||
| AD7416ARMZ-REEL7 | 8-Lead MSOP | ||
| AD7416ARZ | 8-Lead SOIC | ||
| AD7416ARZ-REEL | 8-Lead SOIC | ||
| AD7416ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7416ARMZ | ||
| AD7416ARMZ-REEL | ||
| AD7416ARMZ-REEL7 | ||
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7416ARMZ | ||
| AD7416ARMZ-REEL | ||
| AD7416ARMZ-REEL7 | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7416ARMZ | ||
| AD7416ARMZ-REEL | ||
| AD7416ARMZ-REEL7 | ||
| AD7416ARZ | PRODUCTION | |
| AD7416ARZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?