AD603

PRODUCTION

Low Noise, 90 MHz Variable Gain Amplifier

Part Models
7
1ku List Price
Starting From $9.35
Viewing:

Part Details

  • Linear-in-dB gain control
  • Pin-programmable gain ranges
    −11 dB to +31 dB with 90 MHz bandwidth
    9 dB to 51 dB with 9 MHz bandwidth
  • Any intermediate range, for example −1 dB to +41 dB with 30 MHz bandwidth
  • Bandwidth independent of variable gain
  • 1.3 nV/√Hz input noise spectral density
  • ±0.5 dB typical gain accuracy
AD603
Low Noise, 90 MHz Variable Gain Amplifier
AD603 Functional Block Diagram AD603 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Application Note 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD603 SPICE Macro Models 2


Evaluation Kits

EVAL-AD603

AD603 Evaluation Board

Product Details

The AD603 evalulation board has built-in flexibility that allows convenient configuration to accommodate most operating configurations. Any dual-polarity power supply capable of providing 20 mA is all that is required, in addition to whatever test equipment the user wishes to perform the intended tests. See the AD603 data sheet available on-line for schematic and further details.

EVAL-AD603
AD603 Evaluation Board

Latest Discussions

Recently Viewed