AD5662

PRODUCTION

2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23

Viewing:

Overview

  • Low power (250 μA @ 5 V) single 16-bit nanoDAC
  • 12-bit accuracy guaranteed Tiny 8-lead SOT-23/MSOP package
  • Power-down to 480 nA @ 5 V, 100 nA @ 3 V
  • Power-on reset to zero scale/midscale 
  • 2.7 V to 5.5 V power supply
  • Guaranteed 16-bit monotonic by design
  • 3 power-down functions
  • Serial interface with Schmitt-triggered inputs
  • Rail-to-rail operation
  • SYNC interrupt facility
  • Temperature range −40°C to +125°C
  • Qualified for automotive applications 
AD5662
2.7-5.5V, 16-Bit nanoDAC® Converter in a Sot-23
AD5662 Functional Block Diagram AD5662 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Digital & Analog I/O 1
AD5750 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Operational Amplifiers (Op Amps) 4
AD8627 PRODUCTION Precision, Low Power, Single Supply JFET Amplifier in 5-Lead SC70
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
AD8622 PRODUCTION Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Voltage References 4
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR444 PRODUCTION Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Evaluation Kits

EVAL-AD5662

AD5662 Evaluation Board

Features and Benefits

  • Current output ranges: 4 mA to 20 mA, 0 mA to 20 mA,
    0 mA to 24 mA, ±20 mA, ±24 mA
  • Voltage output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V
  • 20% overrange
  • Flexible serial digital interface
  • On-chip output fault detection
  • Asynchronous CLEAR pin function
  • Power supply
    AVDD range: +12 V to +20 V
    AVSS range: −12 V to −20 V
  • Output loop compliance to AVDD − 2.0 V
  • Temperature range: −40°C to +105°C
  • LFCSP package

Product Details

The AD5750 is a single-channel, low cost, precision current/ voltage output driver with hardware- or software-programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE®-compatible serial interface.

The output current range is programmable across five current ranges: 4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA, ±20 mA, and ±24 mA.

Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges. An overrange of 20% is available on the voltage ranges.

The input to the AD5750 is an analog input ranging from 0 V to 4.096 V. After the range is selected, 0 V outputs the low end of the selected range, and 4.096 V outputs the high end of the selected range. This evaluation board is configured to allow the AD5750 to be driven with an on-board DAC (AD5662 16-bit, 0 V to 4.096 V output). Alternatively, the user can configure an external 0 V to 4.096 V input. The evaluation board can operate the AD5750 in software mode only.

The evaluation board is powered via terminal blocks and requires a sense resistor (R38) of 15 kΩ with less than 15 ppm/°C; there is no load resistor provided on this evaluation board.

 

EVAL-AD5662
AD5662 Evaluation Board

Reference Designs

Basic Analog Output Circuit for Single Channel
CN0204 Circuits from the lab

Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module

Features and Benefits

  • High voltage, up to 44V
  • Programmable analog output
  • Galvanic isolation from rest of system
  • Ideal for PLC and DCS modules
Basic Analog Output Circuit for Single Channel
CN0202 Circuits from the lab

Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module

Features and Benefits

  • Programmable analog output
  • Industrial current and voltage output driver
  • Ultralow noise and low temperature drift
CN0204
Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
Basic Analog Output Circuit for Single Channel
CN0202
Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module
Basic Analog Output Circuit for Single Channel

Latest Discussions

Recently Viewed