AD5501

Obsolete

12-Bit High Voltage DAC with SPI Interface

Viewing:

Part Details

  • Single channel high voltage DAC
  • 12-bit resolution
  • Pin selectable 30 V or 60 V output range
  • Integrated Precision Reference
  • Low power serial interface with readback capability
  • Integrated Temperature Sensor Alarm function
  • Power-On Reset
  • Wide operating temperature: −40°C to +105°C

AD5501
12-Bit High Voltage DAC with SPI Interface
AD5501 Functional Block Diagram AD5501 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5501

AD5501 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC. Software is provided that can be used to program the registers of the AD5501. Control of the AD5501 is via a USB interface.

EVAL-AD5501
AD5501 Evaluation Board

Latest Discussions

Recently Viewed