SSM2212

PRODUCTION

Audio Dual Matched NPN Transistor

Part Models
5
1ku List Price
Starting From $3.52
Viewing:

Part Details

  • Very low voltage noise: 1nV/√Hz max @ 100Hz
  • Excellent current gain match: 0.5%
  • Low offset voltage (VOS): 200 μV maximum (SOIC)
  • Outstanding offset voltage drift: 0.03 μV/°C
  • High gain bandwidth product: 200 MHz
SSM2212
Audio Dual Matched NPN Transistor
SSM2212 Pin Configuration SSM2212 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed