MAX9637

PRODUCTION

3V/5V Low-Power, Low Input-Bias, CMOS, Rail-to-Rail I/O Op Amps

Delivers Low-Power, Cost-Effective Solutions Where Low Noise and Low IBIAS Are Critical

Part Models
2
1ku List Price
Starting From $0.96
Viewing:

Part Details

  • Ideal for Precision Transimpedance Amplifier Applications
    • Ultra-Low 0.1pA Bias Current
    • Wide 1.5MHz Bandwidth
    • Low Input Current-Noise Density: 0.9fA/√Hz
  • Extend Battery Life
    • Single-Supply Operation VDD = 2.1V to 5.5V
    • Low 36µA Quiescent Current
    • 1µA Quiescent Current in Shutdown
  • Save Board Space
    • 6- and 8-Pin SC70 and 10-Pin UTQFN Packages
MAX9637
3V/5V Low-Power, Low Input-Bias, CMOS, Rail-to-Rail I/O Op Amps
MAX9636, MAX9637, MAX9638: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9636EVKIT

Evaluation Kit for the MAX9636

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • On-Board LED Driver
  • Accommodates Multiple Wavelength LEDs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9636 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9636 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit is preconfigured for a transimpedance amplifier (TIA). Additionally, an on-board LED driver circuit provides a controlled light source to help evaluate the performance of the MAX9636 TIA circuit. The EV kit can easily be adapted to act as noninverting, inverting, or differential amplifier by changing a few components. Another EV kit is offered for the MAX9638 dual version of this op amp to enable evaluation in an active filter circuit configuration.

The EV kit comes with a MAX9636AXT+ installed.

Applications

  • Battery-Powered Devices
  • Notebooks
  • Portable Media Players
  • Smoke Detectors

MAX9638EVKIT

Evaluation Kit for the MAX9638

Features and Benefits

  • Accommodates Noninverting and Differential Op-Amp Configurations
  • Component Pads Allow for Lowpass and Highpass Sallen-Key Filter
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9638 evaluation kit (EV kit) provides a proven design to evaluate the MAX9638 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. The EV kit comes with a MAX9638AVB+ installed.

Applications

  • Battery-Powered Devices
  • General-Purpose Signal Conditioning
  • Notebooks
  • Piezoelectric Transducer Amplifiers
  • Portable Media Players
  • Portable Medical Instruments
  • Smoke Detectors

MAX9636EVKIT
Evaluation Kit for the MAX9636
MAX9638EVKIT
Evaluation Kit for the MAX9638

Latest Discussions

No discussions on MAX9637 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed