MAX944

PRODUCTION

High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators

Part Models
5
1ku List Price
Starting From $4.17
Viewing:

Part Details

  • Available in µMAX Package
  • Optimized for 3V and 5V Applications (Operation Down to 2.7V)
  • Fast, 80ns Propagation Delay (5mV Overdrive)
  • Rail-to-Rail Input Voltage Range
  • Low 350µA Supply Current per Comparator
  • Low, 1mV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Outputs Swing 200mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Output Latch (MAX941 Only)
  • Shutdown Function (MAX941 Only)
MAX944
High-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
MAX941, MAX942, MAX944: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX944 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed