MAX9101
PRODUCTION+1.0V Micropower SOT23 Comparators
- Part Models
- 2
- 1ku List Price
- Starting From $1.19
Part Details
- Ultra-Low Voltage: Guaranteed Down to 1.0V
- Low Quiescent Current: 5µA
- Optimized for Single-Cell Battery-Powered Systems
- Wide Input Common-Mode Range
- CMOS Rail-to-Rail Output Swing (MAX9100)
- Open-Drain Output (MAX9101)
- 4µs Propagation Delay
- High Output Drive Capability: 5mA Sink and Source (MAX9100)
- No Output Phase Reversal for Overdriven Inputs
- Available in Tiny SOT23-5 Package
The MAX9100/MAX9101 micropower comparators are optimized for single-cell systems, and are fully specified for operation from a single supply of 1.0V to 5.5V. This ultra-low voltage operation, 5µA quiescent current consumption, and small footprint make the MAX9100/MAX9101 ideal for use in battery-powered systems. A wide-input common-mode range that includes the negative rail and rail-to-rail output swing allows almost all of the power supply to be used for signal voltage. In addition, propagation delay is less than 4µs, and rise and fall times are 100ns.
The MAX9100 features a push-pull CMOS output stage that sinks and sources current with large internal output drivers that allow rail-to-rail output swings with loads up to 5mA.The MAX9101 has an open-drain output stage that makes it suitable for mixed-voltage designs.
The MAX9100/MAX9101 are available in tiny SOT23-5 packages.
Applications
- Battery-Powered Applications
- Closed Sensor Applications
- Pagers
- Portable Communication Devices
- Portable Electronic Equipment
- Single-Cell Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9101EUK+ | 5-SOT_23-N/A | ||
MAX9101EUK+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 13, 2023 - 2361N WAFER FAB |
||
MAX9101EUK+ | PRODUCTION | |
MAX9101EUK+T | PRODUCTION | |
Apr 28, 2020 - 1703R ASSEMBLY |
||
MAX9101EUK+ | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX9101EUK+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9101EUK+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Comparators 3 | ||
MAX986 | PRODUCTION | Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators |
MAX919 | PRODUCTION | SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference |
MAX920 | PRODUCTION | SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference |
High Speed Comparators (<100ns Propagation Delay) 2 | ||
MAX987 | PRODUCTION | High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators |
MAX988 | PRODUCTION | High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators |
Latest Discussions
No discussions on MAX9101 yet. Have something to say?
Start a Discussion on EngineerZone®