MAX903
PRODUCTIONHigh-Speed, Low-Power Voltage Comparators
- Part Models
- 6
- 1ku List Price
- Starting From $5.45
Part Details
- 8ns (typ) Propagation Delay
- 18mW/Comparator Power Consumption (+5V, typ)
- Separate Analog and Digital Supplies
- Flexible Analog Supply: +5V to +10V or ±5V
- Input Range Includes Negative Supply Rail
- TTL-Compatible Outputs
- TTL-Compatible Latch Inputs (Except MAX901)
The MAX900–MAX903 high-speed, low-power, single/dual/quad voltage comparators feature differential analog inputs and TTL-logic outputs with active internal pullups. Fast propagation delay (8ns typ at 5mV overdrive) makes the MAX900–MAX903 ideal for fast A/D converters and sampling circuits, line receivers, V/F converters, and many other data-discrimination applications.
All comparators can be powered from separate analog and digital power supplies or from a single combined supply voltage. The analog input common-mode range includes the negative rail, allowing ground sensing when powered from a single supply. The MAX900–MAX903 consume 18mW per comparator when powered from +5V.
The MAX900–MAX903 are equipped with independent TTL-compatible latch inputs. The comparator output states are held when the latch inputs are driven low. The MAX901 provides the same performance as the MAX900/MAX902/MAX903 with the exception of the latches.
For newer, pin-for-pin compatible parts with the same speed and only half the power dissipation, see the MAX9201/MAX9202/MAX9203 data sheet.
Applications
- High-Speed A/D Converters
- High-Speed Data Sampling
- High-Speed V/F Converters
- Input Trigger Circuitry
- Line Receivers
- PWM Circuits
- Threshold Detectors
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX903CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX903CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX903CSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX903EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX903ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX903ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX903CSA+ | PRODUCTION | |
MAX903CSA+T | PRODUCTION | |
MAX903ESA+ | PRODUCTION | |
MAX903ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.