MAX5965B

NOT RECOMMENDED FOR NEW DESIGNS

High-Power, Quad, Monolithic, PSE Controllers for Power over Ethernet

Meet IEEE 802.3at Standard and Deliver Up to 45W for High-Power (POE+) PSE Applications

Viewing:

Part Details

  • IEEE 802.3af Compliant/IEEE 802.3at Compatible
  • Instantaneous Readout of Port Current Through I²C Interface
  • High-Power Mode Enables Up to 45W Per Port
  • High-Capacitance Detection for Legacy Devices
  • Pin Compatible with MAX5952/MAX5945/LTC4258/LTC4259A
  • Four Independent Power-Switch Controllers
  • PD Detection and Classification (Including 2-Event Classification)
  • Selectable Load-Stability Safety Check During Detection
  • Supports Both DC and AC Load Removal Detections
  • I²C-Compatible, 3-Wire Serial Interface
  • Current Foldback and Duty-Cycle-Controlled Current Limit
  • Open-Drain Active-Low INT Signal
  • Direct Fast Shutdown Control Capability
  • Special Class 5 Classification
MAX5965B
High-Power, Quad, Monolithic, PSE Controllers for Power over Ethernet
MAX5965A, MAX5965B: Typical Operating Circuit 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5965B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed