MAX4590

PRODUCTION

1.25Ω, Dual SPST, CMOS Analog Switches

Part Models
5
1ku List Price
Starting From $6.65
Viewing:

Part Details

  • Low On-Resistance (1.25Ω max)
  • Guaranteed RON Match Between Channels (0.25Ω max)
  • Guaranteed RON Flatness Over Specified Signal Range (0.3Ω max)
  • Rail-to-Rail Signal Handling
  • Guaranteed ESD Protection > 2kV per Method 3015.7
  • Single-Supply Operation: +4.5V to +36V
  • Dual-Supply Operation: ±4.5V to ±20V
  • TTL/CMOS-Compatible Control Inputs
MAX4590
1.25Ω, Dual SPST, CMOS Analog Switches
MAX4580, MAX4590, MAX4600: Pin Configurations/Functional Diagrams/Truth Tables
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed