MAX4518

PRODUCTION

Precision, 4-Channel/Dual 2-Channel, Low-Voltage, CMOS Analog Multiplexers

Viewing:

Part Details

  • Guaranteed On-Resistance Match Between Channels (< 4Ω )
  • Low On-Resistance (< 100Ω )
  • Guaranteed Flat On-Resistance over Signal Range (< 10Ω)
  • Guaranteed Low Charge Injection (< 5pC)
  • NO-Off Leakage Current < 2nA at +85°C
  • COM-Off Leakage Current < 5nA at +85°C
  • Electrostatic Discharge Protection > 2000V
  • Single-Supply Operation (+2.7V to +15V) Bipolar-Supply Operation (±2.7V to ±8V)
  • Low Power Consumption (< 300µW)
  • Rail-to-Rail Signal Handling
  • TTL/CMOS-Logic Compatible
MAX4518
Precision, 4-Channel/Dual 2-Channel, Low-Voltage, CMOS Analog Multiplexers
MAX4518, MAX4519: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4518 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed