MAX4486

PRODUCTION

Single/Dual/Quad, Low-Cost, Single-Supply 7MHz, Rail-to-Rail Op Amps

High-Speed/Low-Cost Op Amp Family Features Single in SC70-5 Package and a Dual in 8-pin SOT23

Part Models
4
1ku List Price
Starting From $0.94
Viewing:

Part Details

  • 7MHz Unity-Gain Stable Bandwidth
  • Stable for Capacitive Loads up to 100pF
  • +2.7V to +5.5V Single-Supply Voltage Range
  • Ground-Sensing Inputs
  • Outputs Swing Rail-to-Rail
  • No Phase Reversal for Overdriven Inputs
  • 85dB AVOL with 2kΩ Load
  • 0.01% THD with 2kΩ Load
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4484)
    • 8-Pin SOT23 (MAX4486)
MAX4486
Single/Dual/Quad, Low-Cost, Single-Supply 7MHz, Rail-to-Rail Op Amps
MAX4484, MAX4486, MAX4487: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 8
MAX4400 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4480 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4401 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4481 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4402 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4482 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4403 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4483 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4486 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed