MAX4409
PRODUCTION80mW, DirectDrive, Stereo Headphone Amplifier with Common-Mode Sense
80mW, DirectDrive, Stereo Headphone Amplifier with Common-Mode Sense
- Part Models
- 4
- 1ku List Price
- Starting From $1.24
Part Details
- No Bulky DC-Blocking Capacitors Required
- Ground-Referenced Outputs Eliminate DC-Bias Voltages on Headphone Ground Pin
- Common-Mode Voltage Sensing Eliminates Ground-Loop Noise
- 96dB CMRR
- No Degradation of Low-Frequency Response Due to Output Capacitors
- 80mW per Channel into 16Ω
- Low 0.002% THD+N
- High 86dB PSRR
- Integrated Click-and-Pop Suppression
- 1.8V to 3.6V Single-Supply Operation
- Low Quiescent Current
- Low-Power Shutdown Mode
- Short-Circuit and Thermal-Overload Protection
- ±8kV ESD-Protected Amplifier Outputs
- Available in a Space-Saving Package
- 20-Pin Thin QFN (4mm x 4mm x 0.8mm)
The MAX4409 stereo headphone amplifier combines Maxim's DirectDrive® architecture and a common-mode sense input, which allows the amplifier to reject common-mode noise. Conventional headphone amplifiers require a bulky DC-blocking capacitor between the headphone and the amplifier. DirectDrive produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, which saves cost, board space, and component height. The common-mode voltage sensing corrects for any difference between SGND of the amplifier and the headphone return. This feature minimizes ground-loop noise when the HP socket is used as a line out connection to other grounded equipment, for example, a PC connected to a home hi-fi system.
The MAX4409 draws only 5mA of supply current, delivers up to 80mW per channel into a 16Ω load, and has a low 0.002% THD+N. A high 86dB power-supply rejection ratio allows this device to operate from noisy digital supplies without additional power-supply conditioning. The MAX4409 includes ±8kV ESD protection on the headphone outputs. Comprehensive click-and-pop circuitry eliminates audible clicks and pops on startup and shutdown. A low-power shutdown mode reduces supply current draw to only 6µA.
The MAX4409 operates from a single 1.8V to 3.6V supply, has short-circuit and thermal overload protection, and is specified over the extended -40°C to +85°C temperature range. The MAX4409 is available in a tiny 20-pin thin QFN (4mm x 4mm x 0.8mm) package.
Applications
- Cell Phones
- Desktop PCs
- MP3 Players
- Notebook Computers
- PDAs
- Portable Audio Equipment
- Tablet PCs
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4409ETP+ | 20-LFCSP-4X4X0.75 | ||
MAX4409ETP+T | 20-LFCSP-4X4X0.75 | ||
MAX4409EUD+ | Thin Shrink Small-Outline Package | ||
MAX4409EUD+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4409 yet. Have something to say?
Start a Discussion on EngineerZone®