MAX4394

LAST TIME BUY

Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable

Part Models
6
1ku List Price
Starting From $1.52
Viewing:

Part Details

  • Low Cost
  • High Speed
    • 85MHz -3dB Bandwidth
    • 27MHz 0.1dB Gain Flatness
    • 500V/µs Slew Rate
  • Single 4.5V to 11V or Dual ±2.25V to ±5.5V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends to VEE
  • Low Differential Gain/Phase: 0.015%/0.015°
  • Low Distortion at 5MHz
    • -59dBc Spurious-Free Dynamic Range
  • High Output Drive: ±50mA
  • 450µA Disable Capability (MAX4389/MAX4393/MAX4394/MAX4396)
  • Space-Saving SC70, SOT23, µMAX®, or TSSOP Packages
MAX4394
Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable
MAX4389, MAX4390, MAX4392, MAX4393, MAX4394, MAX4395, MAX4396: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Video Operational Amplifiers (Op Amps) 7
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4451 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4380 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4381 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4382 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4383 LAST TIME BUY Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4384 LAST TIME BUY Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4394 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed