MAX4385E

PRODUCTION

Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection

Industry's First Video Amp with Integrated ±15kV ESD Protection

Part Models
2
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • ESD-Protected Inputs and Outputs
    • ±15kV—Human Body Model
    • ±8kV—IEC 1000-4-2 Contact Discharge
    • ±15kV—IEC 1000-4-2 Air-Gap Discharge
  • Low Cost and High Speed
    • 230MHz -3dB Bandwidth
    • 30MHz 0.1dB Gain Flatness
    • 450V/µs Slew Rate
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.02%/0.01°
  • Low Distortion at 5MHz
    • -60dBc SFDR
    • -58dB Total Harmonic Distortion
  • Ultra-Small 5-Pin SOT23 and 14-Pin TSSOP Packages
MAX4385E
Low-Cost, 230MHz, Single/Quad Op Amps with Rail-to-Rail Outputs and ±15kV ESD Protection
MAX4385E, MAX4386E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Video Operational Amplifiers (Op Amps) 4
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4380 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4389 PRODUCTION Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable
MAX4350 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Dual-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4385E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed