MAX4353

PRODUCTION

Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs

Viewing:

Part Details

  • Ultra-Low 620µA Supply Current
  • High Speed (MAX4452/MAX4453/MAX4454)
    • 200MHz -3dB Bandwidth
    • 30MHz 0.1dB Gain Flatness
    • 95V/µs Slew Rate
  • High Speed (MAX4352/MAX4353/MAX4354)
    • 80MHz -3dB Bandwidth
    • 4MHz 0.1dB Gain Flatness
    • 240V/µs Slew Rate
  • Single +3V/+5V Operation
  • Rail-to-Rail Outputs
  • Ultra-Small SC70-5, SOT23-5, SOT23-8 and Thin SOT23-8 Packages
MAX4353
Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4352, MAX4353, MAX4354, MAX4452, MAX4453, MAX4454: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX4353

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX4353 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed