MAX4204

PRODUCTION

Ultra-High-Speed, Low-Noise, Low-Power, SOT23 Open-Loop Buffers

Part Models
4
1ku List Price
Starting From $2.45
Viewing:

Part Details

  • 2.2mA Supply Current
  • High Speed
    • 780MHz -3dB Bandwidth (MAX4201/MAX4202)
    • 280MHz 0.1dB Gain Flatness (MAX4201/MAX4202)
    • 4200V/µs Slew Rate
  • Low 2.1nV/√Hz Voltage-Noise Density
  • Low 0.8pA/√Hz Current-Noise Density
  • High ±90mA Output Drive (MAX4200/MAX4203)
  • Excellent Capacitive-Load-Driving Capability
  • Available in Space-Saving SOT23 or µMAX® Packages
MAX4204
Ultra-High-Speed, Low-Noise, Low-Power, SOT23 Open-Loop Buffers
MAX4200, MAX4201, MAX4202, MAX4203, MAX4204, MAX4205: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4204 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed