MAX3806

NOT RECOMMENDED FOR NEW DESIGNS

Receiver for Optical Distance Measurement

Industry's First 130dB Dynamic Range Transimpedance Amplifier with Switchable Gain and nA Sensitivity

Part Models
2
1ku List Price
Starting From $4.72
Viewing:

Part Details

  • +5V Supply Voltage
  • Linearity Range Up to 40µAP
  • Overload Current Up to 2mAP
  • 50mW Power Dissipation at +5.0V
  • 1.5pA/ Noise Density at 60kΩ Gain
  • 14nARMS Input-Referred Noise at 60kΩ Gain
  • Selectable Gains (60kΩ, 30kΩ)
  • Selectable 14dB Attenuation
MAX3806
Receiver for Optical Distance Measurement
MAX3806: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX3806EVKIT

Evaluation Kit for the MAX3806

Features and Benefits

  • Powered by +5V Supply
  • Input Configurable for Electrical and Optical Evaluation
  • Selectable +5V or +12V Photodiode Reverse Bias
  • 2-Pin Jumpers Set Operational Modes
  • SMA Connectors for Input and Output

Product Details

The MAX3806 evaluation kit (EV kit) is an assembled and tested demonstration board that simplifies evaluation of the MAX3806 receiver for optical distance measurement. The input can be configured to evaluate the receiver with and without a photodiode. The board is powered by a +5V supply and an optional +12V supply can be used for photodiode reverse bias. Simple 2-pin jumpers set the operational modes. SMA connectors at the input and output provide an easy interface to test equipment.

MAX3806EVKIT
Evaluation Kit for the MAX3806

Latest Discussions

Recently Viewed