MAX161

PRODUCTION

CMOS, 20µs, 8-Bit, 8-Channel Data Acquisition System

Part Models
8
1ku List Price
Starting From $20.91
Viewing:

Part Details

  • Fast Conversion Time: 20μsec (MAX161)
  • No Missing Codes Over Temperature
  • On Chip 8x 8 Dual Port RAM
  • Interfaces Directly To Z80/8085/6800
  • Ratiometric Capability
  • Interleaved DMA Operation
MAX161
CMOS, 20µs, 8-Bit, 8-Channel Data Acquisition System
MAX161, MX7581: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX1110 PRODUCTION +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
MAX1112 PRODUCTION +5V, Low-Power, Multichannel, Serial 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed