MAX13336E
PRODUCTIONDual Automotive Differential Audio Receivers with I²C Control and Diagnostics
Programmable Gain Audio Input Amplifiers with I²C Control and Full Automotive Grade Diagnostics Capability
- Part Models
- 2
- 1ku List Price
- Starting From $2.48
Part Details
- +3.3V or +5V Operation
- +28V to -16V Tolerant Inputs
- Wide Common-Mode Input Range (-5V to +11.5V)
- Fully Differential Inputs Up to 7VRMS
- Quasi-Differential Inputs Up to 3.5VRMS
- Audio Presence Detection
- Jack Sense Detection
- Diagnostic Capability
- Programmable Gain with Zero-Crossing Detection
- I2C Control Interface
- Automotive Grade ESD Protection
- ISO 10605 ±15kV Air Gap
- ±8kV Contact Discharge
The MAX13335E/MAX13336E are high-fidelity stereo audio input amplifiers designed for automotive applications requiring audio-level detection and/or jack sensing capability.
The devices feature a dual-channel, low-noise, programmable gain amplifier that accepts fully differential and quasi-differential input signals with diagnostics capability controlled through an I²C interface. The devices' audio receiver can also pair with the MAX13325/MAX13326 audio transmitter to form a complete differential audio link in automotive systems.
Each channel of the device features high common-mode rejection ratio (CMRR) (80dB), enabling the recovery of audio signals in the presence of large common-mode noise in automotive environments. An integrated programmable gain amplifier is adjustable from -14dB to +16dB (MAX13335E) and -22dB to +8dB (MAX13336E) with zero-crossing detection to provide an optimum output-signal level and limit zip noise. The external flexible diagnostic inputs can be configured to perform jack sense functions or to detect short-to-battery, short-to-ground, open load, and shorts between channels.
The audio inputs are protected against ISO 10605 ±15kV Air Gap and ±8kV Contact Discharge ESD pulses. Both devices have a -40°C to +105°C operating temperature range, and are available in a 16-pin QSOP package.
Applications
- Automotive Telematics
- Connectivity Modules
- Radio Head Units
- RSA/RSE
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX13336EGEE/V+ | 16-QSOP-150_MIL | ||
MAX13336EGEE/V+T | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Audio Amplifiers 1 | ||
MAX13325 | PRODUCTION | Dual Automotive, Audio Line Drivers with I²C Control and Diagnostic |
Evaluation Kits
Latest Discussions
No discussions on MAX13336E yet. Have something to say?
Start a Discussion on EngineerZone®