MAX13335E

PRODUCTION

Dual Automotive Differential Audio Receivers with I²C Control and Diagnostics

Programmable Gain Audio Input Amplifiers with I²C Control and Full Automotive Grade Diagnostics Capability

Part Models
4
1ku List Price
Starting From $2.48
Viewing:

Part Details

  • +3.3V or +5V Operation
  • +28V to -16V Tolerant Inputs
  • Wide Common-Mode Input Range (-5V to +11.5V)
  • Fully Differential Inputs Up to 7VRMS
  • Quasi-Differential Inputs Up to 3.5VRMS
  • Audio Presence Detection
  • Jack Sense Detection
  • Diagnostic Capability
  • Programmable Gain with Zero-Crossing Detection
  • I2C Control Interface
  • Automotive Grade ESD Protection
    • ISO 10605 ±15kV Air Gap
    • ±8kV Contact Discharge
MAX13335E
Dual Automotive Differential Audio Receivers with I²C Control and Diagnostics
MAX13335E, MAX13336E: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 1
MAX13325 PRODUCTION Dual Automotive, Audio Line Drivers with I²C Control and Diagnostic
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX13335EEVKIT

Evaluation Kit for the MAX13335E and MAX13336E

Features and Benefits

  • +3.3V or +5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Surface-Mount Components
  • Evaluates the MAX13336E After IC Replacement
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX13335E evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX13335E automotive audio receiver. The IC features a dual automotive differential audio receiver with I²C control and diagnostics. The EV kit features an on-board microcontroller for communicating with the I²C interface of the device. PCB pads are provided for accessing the analog inputs/outputs and the diagnostic I/O ports.
The EV kit operates from a +3.3V or +5V power supply that provides 100mA of current. The EV kit can also operate from the on-board USB +5V supply. The EV kit delivers the audio outputs with programmable gain between -14dB and +16dB. The EV kit can also evaluate the MAX13336E after IC replacement of U1.
Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is provided to facilitate configuration. The EV kit software controls the on-board microcontroller over the USB, which generates I²C commands.

Applications

  • Automotive Telematics
  • Connectivity Modules
  • Radio Head Units
  • RSA/RSE

MAX13335EEVKIT
Evaluation Kit for the MAX13335E and MAX13336E

Latest Discussions

No discussions on MAX13335E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed