MAX13325

PRODUCTION

Dual Automotive, Audio Line Drivers with I²C Control and Diagnostic

Automotive Audio Line Drivers Reliably Transport High-Quality Analog Audio Within a Vehicle

Part Models
2
1ku List Price
Starting From $4.45
Viewing:

Part Details

  • Comprehensive Programmability and Diagnostics Using I²C Interface
  • Autoretry Function in Stand-Alone Mode
  • Drive Capacitive Loads ≤ 3nF Differentially, ≤ 4nF to Ground
  • 112dB Signal-to-Noise Ratio
  • Low 0.002% THD at 4VRMS into 2.7kΩ loads
  • High PSRR (70dB at 1kHz)
  • High CMRR (80dB at 1kHz)
  • Low Output Noise (3µVRMS), MAX13326
  • Excellent Channel-to-Channel Matching
  • Load-Dump Transient Protection
  • Protected Output Against Various Short-Circuit Conditions
  • ESD Protection for ±8kV Contact Discharge, ±15kV Air Gap
  • Long-Distance Drive Capability Typically Up to 15m or Greater
  • Noise-Rejecting Differential Inputs and Outputs
  • Low-Power Shutdown Mode < 10µA
  • Hardware or Software MUTE Function
  • 28-Pin TSSOP Package with Exposed Pad
MAX13325
Dual Automotive, Audio Line Drivers with I²C Control and Diagnostic
MAX13325, MAX13326: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX13325EVKIT

Evaluation Kit for the MAX13325 and MAX13326

Features and Benefits

  • Fully Differential Inputs and Outputs
  • Jumper-Selectable I²C Slave Address
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for Audio Inputs and Outputs
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13325 evaluation kit (EV kit) provides a proven design to evaluate the MAX13325 dual, audio line driver, which provides a robust differential interface between automotive audio components. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13325.

The MAX13325 EV kit comes with a MAX13325GUI/V+ installed. Contact the factory for free samples of the pin-compatible MAX13326GUI/V+ to evaluate this device.

Applications

  • Automotive Radio and Rear Seat Entertainment
  • Professional Remote Audio Amplifiers

MAX13325EVKIT
Evaluation Kit for the MAX13325 and MAX13326

Latest Discussions

No discussions on MAX13325 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed