LTC1878

PRODUCTION

High Efficiency Monolithic Synchronous Step-Down Regulator

Part Models
2
1ku List Price
Starting From $3.27
Viewing:

Part Details

  • High Efficiency: Up to 95%
  • Very Low Quiescent Current: Only 10µA During Operation
  • 600mA Output Current at VIN = 3.3V
  • 2.65V to 6V Input Voltage Range
  • 550kHz Constant Frequency Operation
  • Synchronizable from 400kHz to 700kHz
  • Selectable Burst Mode Operation or
    Pulse Skipping Mode
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.8V Reference Allows Low Output Voltages
  • Shutdown Mode Draws < 1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Control for Excellent Line and
    Load Transient Response
  • Overcurrent and Overtemperature Protected
  • Available in 8-Lead MSOP Package
LTC1878
High Efficiency Monolithic Synchronous Step-Down Regulator
High Efficiency Step-Down Converter Efficiency vs Output Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1878
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC348A

LTC1878EMS8 | High Efficiency Monolithic Synchronous Step-Down Regulator, 2.65V to 6V Input, 1.8VOUT @ 200mA

Product Details

DC348A: Demo Board for the LTC1878 High Efficiency Monolithic Synchronous Step-Down Regulator.

eval board
DC290A-B

LTC1878EMS8 | High Efficiency Monolithic Synchronous Step-Down Regulator, 2.65V to 6V Input, 1.5V to 3.3VOUT @ 600mA

Product Details

DC290A-B: Demo Board for the LTC1878 High Efficiency Monolithic Synchronous Step-Down Regulator.

 


DC348A
LTC1878EMS8 | High Efficiency Monolithic Synchronous Step-Down Regulator, 2.65V to 6V Input, 1.8VOUT @ 200mA
DC348A - Schematic
DC290A-B
LTC1878EMS8 | High Efficiency Monolithic Synchronous Step-Down Regulator, 2.65V to 6V Input, 1.5V to 3.3VOUT @ 600mA
DC290A-A - Schematic

Latest Discussions

No discussions on LTC1878 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed