LTC1734

PRODUCTION

Lithium-Ion Linear Battery Charger in ThinSOT

Part Models
4
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • Low Profile (1mm) ThinSOT
  • No Blocking Diode Required
  • No Sense Resistor Required
  • 1% Accurate Preset Voltages: 4.1V or 4.2V
  • Charge Current Monitor Output
    for Charge Termination
  • Programmable Charge Current: 200mA to 700mA
  • Automatic Sleep Mode with Input Supply Removal
  • Manual Shutdown
  • Negligible Battery Drain Current in Shutdown
  • Undervoltage Lockout
  • Self Protection for Overcurrent/Overtemperature
LTC1734
Lithium-Ion Linear Battery Charger in ThinSOT
300mA Li-Ion Battery Charger PROG Pin Indicates Charge Status Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1734-4.1
  • LTC1734-4.2
  • LTC1734L-4.1
  • LTC1734L-4.2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC370A-A

LTC1734ES6-4.1 | Li-Ion Battery Charger

Product Details

DC370A-A: Demo Board for the LTC1734 Lithium-Ion Linear Battery Charger in ThinSOT.


 


eval board
DC370A-B

LTC1734ES6-4.2 | Li-Ion Battery Charger

Product Details

DC370A-B: Demo Board for the LTC1734 Lithium-Ion Linear Battery Charger in ThinSOT.


 


DC370A-A
LTC1734ES6-4.1 | Li-Ion Battery Charger
DC370A-A - Schematic
DC370A-B
LTC1734ES6-4.2 | Li-Ion Battery Charger
DC370A-A - Schematic

Latest Discussions

No discussions on LTC1734 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed