LTC1041
PRODUCTIONBANG-BANG Controller
- Part Models
- 3
- 1ku List Price
- Starting From $2.41
Part Details
- Micropower 1.5µW (1 Sample/Second)
- Wide Supply Range 2.8V to 16V
- High Accuracy
- Guaranteed SET POINT Error ±0.5mV Max
- Guaranteed Deadband ±0.1% of Value Max
- Wide Input Voltage Range V+ to Ground
- TTL Outputs with 5V Supply
- Two Independent Ground-Referred Control Inputs
- Small Size 8-Pin SO
The LTC1041 is a monolithic CMOS BANG-BANG controller manufactured using Linear Technology’s enhanced LTCMOS™ silicon gate process. BANG-BANG loops are characterized by turning the control element fully ON or fully OFF to regulate the average value of the parameter to be controlled. The SET POINT input determines the average control value and the DELTA input sets the deadband. The deadband is always 2 × DELTA and is centered around the SET POINT. Independent control of the SET POINT and deadband, with no interaction, is made possible by the unique sampling input structure of the LTC1041.
An external RC connected to the OSC pin sets the sampling rate. At the start of each sample, internal power to the analog section is switched on for ≈ 80µs. During this time, the analog inputs are sampled and compared. After the comparison is complete, power is switched off. This achieves extremely low average power consumption at low sampling rates. CMOS logic holds the output continuously while consuming virtually no power.
To keep system power at an absolute minimum, a switched power output (VP-P) is provided. External loads, such as bridge networks and resistive dividers, can be driven by this switched output.
The output logic sense (i.e., ON = V+) can be reversed (i.e., ON = GND) by interchanging the VIN and SET POINT inputs. This has no other effect on the operation of the LTC1041.
Applications
- Temperature Control (Thermostats)
- Motor Speed Control
- Battery Charger
- Any ON-OFF Control Loop
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1041CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1041CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1041CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LTC1041CN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LTC1041CN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LTC1041CN8#PBF | PRODUCTION | |
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1041CS8#PBF | PRODUCTION | |
LTC1041CS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1041CS8#PBF | PRODUCTION | |
LTC1041CS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1041
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1041 yet. Have something to say?
Start a Discussion on EngineerZone®