LT1353

PRODUCTION

Dual and Quad 250µA, 3MHz, 200V/µs Operational Amplifier

Part Models
2
1ku List Price
Starting From $7.23
Viewing:

Part Details

  • 3MHz Gain Bandwidth
  • 200V/µs Slew Rate
  • 250µA Supply Current per Amplifier
  • C-Load Op Amp Drives All Capacitive Loads
  • Unity-Gain Stable
  • Maximum Input Offset Voltage: 600µV
  • Maximum Input Bias Current: 50nA
  • Maximum Input Offset Current: 15nA
  • Minimum DC Gain, RL = 2k: 30V/mV
  • Input Noise Voltage: 14nV/√Hz
  • Settling Time to 0.1%, 10V Step: 700ns
  • Settling Time to 0.01%, 10V Step: 1.25µs
  • Minimum Output Swing into 1k: ±13V
  • Minimum Output Swing into 500Ω: ±3.4V
  • Specified at ±2.5V, ±5V and ±15V
  • Available in SO-8 Package
  • LT1353 in Narrow Surface Mount Package
LT1353
Dual and Quad 250µA, 3MHz, 200V/µs Operational Amplifier
Instrumentation Amplifier Large-Signal Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1353
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed