ICL7667

PRODUCTION

Dual-Power MOSFET Driver (Inverting)

Part Models
7
1ku List Price
Starting From $2.03
Viewing:

Part Details

  • Fast Rise and Fall Times - Typically 20ns with1000pF Load
  • Wide Supply Range: VDD = 4.5V to 17V
  • Low Power Consumption:
    • 6m with Inputs Low
    • 120mW with Inputs High
  • TTL/CMOS Input Compatible
  • Low Rout - Typically 4Ω
  • Pin Equivalent to DS0026/DS0056, TSC426, SG1626/SG2626/SG3626
ICL7667
Dual-Power MOSFET Driver (Inverting)
ICL7667: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High-Side Switches and MOSFET Drivers 3
MAX4426 PRODUCTION Dual High-Speed, 1.5A MOSFET Drivers
MAX626 PRODUCTION Dual-Power MOSFET Drivers
MAX4420 PRODUCTION High-Speed, 6A MOSFET Driver (Noninverting)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ICL7667 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed