DS1233D

PRODUCTION

5V EconoReset

Part Models
12
1ku List Price
Starting From $0.95
Viewing:

Part Details

  • Automatically restarts microprocessor after power failure
  • Maintains reset for 350ms after VCC returns to an in-tolerance condition
  • Accurate 5%, 10%, or 15% microprocessor 5V power supply monitoring
  • Reduces need for discrete components
  • Precision temperature-compensated voltage reference and voltage sensor
  • Low-cost TO-92 package or surface mount SOT-223 package
  • Internal 5k pullup resistor
  • Compatible with Motorola 68XXX series and HC16 Microprocessors
  • Operating temperature of -40°C to +85°C
  • DS1233D
    5V EconoReset
    DS1233D: Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on DS1233D yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed