AD8468

PRODUCTION

Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator

Part Models
2
1ku List Price
Starting From $0.94
Viewing:

Part Details

  • Fully specified rail to rail at VCC = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCC + 0.2 V
  • Low glitch CMOS-/TTL-compatible output stage
  • 40 ns propagation delay
  • Low power: 2 mW at 2.5 V
  • Shutdown pin
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
  • Qualified for automotive applications
AD8468
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed