AD7226
NOT RECOMMENDED FOR NEW DESIGNSLC2CMOS, Quad 8-Bit Voltage Output DAC
- Part Models
- 10
- 1ku List Price
- Starting From $10.92
Part Details
- Four 8-Bit DACs with Output Amplifiers
- Skinny 20-Lead DIP, SOIC, SSOP, and PLCC Packages
- Microprocessor-Compatible
- TTL/CMOS-Compatible
- No User Trims
- Extended Temperature Range Operation
- Single Supply Operation Possible
NEWER ALTERNATIVES:
- AD5304 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
- AD5307 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
The AD7226 contains four 8-bit voltage-output digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. No external trims are required to achieve full specified performance for the part.
Separate on-chip latches are provided for each of the four D/A converters. Data is transferred into one of these data latches through a common 8-bit TTL/CMOS (5 V) compatible input port. Control inputs A0 and A1 determine which DAC is loaded when WR goes low. The control logic is speed-compatible with most 8-bit microprocessors.
Each D/A converter includes an output buffer amplifier capable of driving up to 5 mA of output current. The amplifiers’ offsets are laser-trimmed during manufacture, thereby eliminating any requirement for offset nulling.
Specified performance is guaranteed for input reference voltages from 2 V to 12.5 V with dual supplies. The part is also specified for single supply operation at a reference of 10 V.
The AD7226 is fabricated in an all ion-implanted high speed Linear Compatible CMOS (LC2MOS) process which has been specifically developed to allow high speed digital logic circuits and precision analog circuits to be integrated on the same chip.
APPLICATIONS
- Process control
- Automatic Test Equipment
- Automatic Calibration of Large System Parameters
Documentation
Data Sheet 2
Application Note 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-87802012A | 20 ld LCC | ||
5962-8780201RA | 20 ld CerDIP | ||
AD7226BQ | 20-Lead CerDIP | ||
AD7226BRSZ | 20-Lead SSOP | ||
AD7226KNZ | 20-Lead PDIP | ||
AD7226KPZ | 20-Lead Flatpack | ||
AD7226KPZ-REEL | 20-Lead Flatpack | ||
AD7226KRZ | 20-Lead SOIC (Wide) | ||
AD7226KRZ-REEL | 20-Lead SOIC (Wide) | ||
AD7226TQ | 20-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-87802012A | PRODUCTION | |
5962-8780201RA | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-87802012A | PRODUCTION | |
5962-8780201RA | ||
AD7226BQ | ||
AD7226TQ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-87802012A | PRODUCTION | |
5962-8780201RA | ||
AD7226BQ | ||
AD7226TQ | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
5962-87802012A | PRODUCTION | |
5962-8780201RA | ||
AD7226BQ | ||
AD7226KNZ | PRODUCTION | |
AD7226KPZ | PRODUCTION | |
AD7226KPZ-REEL | PRODUCTION | |
AD7226KRZ | PRODUCTION | |
AD7226KRZ-REEL | PRODUCTION | |
AD7226TQ | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
5962-87802012A | PRODUCTION | |
5962-8780201RA | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-8780201RA | ||
AD7226BQ | ||
AD7226TQ | ||
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD7226BRSZ | PRODUCTION | |
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7226KNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7226KNZ | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7226KRZ | PRODUCTION | |
AD7226KRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool