AD5428

PRODUCTION

Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface

Part Models
3
1ku List Price
Starting From $3.10
Viewing:

Part Details

  • 10 MHz Multiplying Bandwidth
  • INL of ±0.25 LSB @ 8 bits
  • 20-lead TSSOP package
  • 2.5 V to 5.5 V supply operation
  • ±10 V reference input
  • 21.3 MSPS update rate
  • Extended temperature range: −40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset
  • 0.5 μA typical current consumption
  • Guaranteed monotonic
  • Readback Function
  • AD7528 Upgrade (AD5428)
  • AD7547 Upgrade (AD5447)
AD5428
Dual 8-Bit, High Bandwidth Multiplying DACs with Parallel Interface
AD5428/AD5440/AD5447 Functional Block Diagram AD5428 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed