AD5063

PRODUCTION

Fully Accurate 16-Bit VOUT nanoDAC SPI Interface 2.7 V to 5.5 V in an MSOP

Viewing:

Part Details

  • Single 16-bit DAC, 1 LSB INL
  • Power-on reset to midscale
  • Guaranteed monotonic by design
  • 3 power-down functions
  • Low power serial interface with Schmitt-triggered inputs
  • 10-lead MSOP, low power
  • Fast settling time of 1 µs maximum (AD5063-1 model)
  • 2.7 V to 5.5 V power supply
  • Low glitch on power-up
  • Unbuffered voltage capable of driving 60 kΩ load
  • SYNC interrupt facility
AD5063
Fully Accurate 16-Bit VOUT nanoDAC SPI Interface 2.7 V to 5.5 V in an MSOP
AD5063 Functional Block Diagram AD5063 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5063

AD5063 Evaluation Board

Product Details

The Evaluation board for the AD5063 contains a USB connection and software allowing the AD5063 to be controlled from a PC.

EVAL-AD5063
AD5063 Evaluation Board
EVAL-AD5063EBZANGLE-web EVAL-AD5063EBZBOTTOM-web EVAL-AD5063EBZTOP-web

Latest Discussions

Recently Viewed