1. 设计资源
  2. 评估硬件与软件
  3. 软件
  4. Software Download

USB Driver Maxim_VID FTDI_PID

SOFTWARE VERSION:
2.06.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista (32-bit),Windows 7 (32-bit),Windows XP (32-bit),Windows 10 (32-bit)

REQUIRED HARDWARE:

MINIQUSB+, CMAXQUSB+, CMODUSB+; equivalent FTDI FT232BL/M circuitry

Maxim_VID_FTDI_x86_CDM_2.06.00.zip
NOTES:
DO NOT INSTALL THIS DRIVER ON WINDOWS 2000 OR OLDER This USB driver allows the EV kit software to support Windows XP (32-bit), Windows Vista (32-bit) and Windows 7 (32-bit) for all of the EV kits and EV Systems that use the FTDI FT232BL (or FT232BM) UART-to-USB converter chip (32-pin TQFP) implemented with Maxim VID = 0x0B6A PID = 0x434D for the purpose of the USB PC connection. Unzip to a temporary folder and install the driver by executing the file: Maxim_VID_FTDI_x86_CDM_2.06.00.exe.