Internal Power Switch Boost Regulators
Analog Devices manufactures a broad line of high performance step-up (boost) switching regulators with both synchronous and nonsynchronous internal switches. These regulators offer typical input voltage capability from 0.5 V to 75 V, switching frequencies up to 8 MHz, and high efficiency operation up to 95%. This combination of features allows very small circuit implementations and optimizes battery run time in battery-operated handheld devices.
Таблица выбора продукта
11460
ru
Quick Power Search
Актуальные ресурсы по теме
Заметки разработчика
- DN357 - Tiny, Highly Flexible, Dual Boost/Inverter Tracks Supplies PDF
- DN545 - Monolithic Converter Delivers High Output Voltages PDF
- DN376 - Monolithic Converter Drives High Power LEDs PDF
- DN349 - Quad Output Switching Converter Provides Power for Large TFT LCD Panels PDF
- DN340 - DC/DC Converter Drives Lumileds White LEDs from a Variety of Power Sources PDF
Технические статьи
- Differences Between the Ćuk Converter and the Inverting Charge Pump Converter
- Monolithic Converter Delivers High Output Voltages
- 3mm × 3mm Monolithic DC/DC Boost/Inverting Converters with 65V Power Switches
- Frequently Asked Questions: Thermoelectric Energy Harvesting With the LTC3108 & LTC3109
- The Low Output Voltage Ripple Zeta DC/DC Converter Topology
Статьи по применению
- AN118 - High Voltage, Low Noise, DC/DC Converters PDF
- AN44 - LT1074/LT1076 Design Manual PDF
- AN52 - Linear Technology Magazine Circuit Collection, Volume 1 PDF
- AN61 - Practical Circuitry for Measurement and Control Problems PDF
- AN65 - A Fourth Generation of LCD Backlight Technology PDF