Step-Down (Buck) Regulators
Analog Devices manufactures a broad line of high performance, step-down buck switching regulator ICs and buck switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile buck switching regulator circuit implementations with minimum external components.
11491
ru
Quick Power Search
Актуальные ресурсы по теме
Заметки разработчика
Технические статьи
- Three Bucks Plus a Boost Controller Meet the Stringent Requirements of Wide-Range VIN Automotive Applications
- Tiny, High Efficiency Monolithic Regulators Power Advanced SoCs and Microprocessors Feature Silent Switcher 2 Technology for Low EMI
- Self-Driving Cars—Are Power Systems up to the Task?
- 40V Input, 3.5A Silent Switcher µModule Regulator for Automotive and Industrial Applications
- LT8650S Demo Board | Dual Channel 42V, 4A Synchronous Step-Down Silent Switcher 2
- LTC7800EUDC Demo Board With GaNFETS/500kHz | 30V ≤ VIN ≤ 55V; VOUT = 12V @ 20A
- AN168 - Implementing Fast Telemetry with Power System Management Controllers
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers
Статьи по применению
- AN170 - Honing the Adjustable Compensation Feature of Power System Management Controllers PDF
- AN168 - Implementing Fast Telemetry with Power System Management Controllers PDF
- AN166 - In Flight Update with Linduino PDF
- AN155 - Fault Log Decoding with Linduino PSM PDF
- AN153 - Linduino for Power System Management PDF
- AN152 - Power System Management Addressing PDF
- AN149 - Modeling and Loop Compensation Design of Switching Mode Power Supplies PDF
- AN145 - Overview of the EEPROM in LTC PSM Devices PDF
- AN119A - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN144 - Reduce EMI and Improve Efficiency with Silent Switcher Designs PDF
- AN140 - Basic Concepts of Linear Regulator and Switching Mode Power Supplies PDF
- AN126 - 2-Wire Virtual Remote Sensing for Voltage Regulators - Clairvoyance Marries Remote Sensing PDF
- AN137 - Accurate Temperature Sensing with an External P-N Junction PDF
- AN136 - PCB Layout Considerations for Non-Isolated Switching Power Supplies PDF
- AN135 - Implementing Robust PMBus System Software for the LTC3880 PDF
- AN133 - A Closed-Loop, Wideband, 100A Active Load PDF
- AN110 - LTM4601 DC/DC uModule Thermal Performance PDF
- AN103 - LTM4600 DC/DC uModule Thermal Performance PDF
- AN119B - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN117 - DC/DC uModule Regulator Printed Circuit Board Design Guidelines PDF
- AN98 - Signal Sources, Conditioners and Power Circuitry Circuits of the Fall, 2004 PDF
- AN90 - Current Sources for Fiber Optic Lasers: A Compendium of Pleasant Current Events PDF
- AN84 - Linear Technology Magazine Circuit Collection, Volume IV PDF
- AN77 - High Efficiency, High Density, PolyPhase Converters for High Current Applications PDF
Step-Down (Buck) Regulators
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Monolithic | Vout Min (typ) (V) | Synchronous | Isupply (typ) (A) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|
1 | LTC7151S | 1 | 3.1 | 20 | 15 | Yes | 500m | Yes | 2m | $3.75 (LTC7151SEV#PBF) |
2 | LTC3889 | 2 | 5 | 60 | 20 | No | 1 | Yes | 26m | $7.63 (LTC3889EUKG#PBF) |
3 | LTC3372 | 5 | 4.5 | 60 | 20 | No | 800m | Yes | 33µ | $5.75 (LTC3372EUK#PBF) |
4 | LTM8074 | 1 | 3.2 | 40 | 1.2 | Yes | 800m | Yes | 8µ | $3.83 (LTM8074EY#PBF) |
5 | LTM8071 | 1 | 3.6 | 60 | 5 | Yes | 970m | Yes | 3µ | $14.53 (LTM8071EY#PBF) |
6 | LTM8002 | 1 | 3.4 | 40 | 2.5 | Yes | 970m | Yes | 25µ | $9.12 (LTM8002IY#PBF) |
7 | LTM4700 (single output) | 1 | 4.5 | 16 | 100 | Yes | 500m | Yes | 50m | $97.26 (LTM4700EY#PBF) |
8 | LTM4700 (dual output) | 2 | 4.5 | 16 | 50 | Yes | 500m | Yes | 50m | $97.26 (LTM4700EY#PBF) |
9 | LTC3894 | 1 | 4.5 | 150 | 10 | No | 800m | No | 21µ | $2.55 (LTC3894EFE#PBF) |
10 | LTC3310S | 1 | 2.25 | 5.5 | 10 | Yes | 500m | Yes | 1.3m | $2.60 (LTC3310SEV#PBF) |
11 | LTM4686-1 (single output) | 1 | 2.375 | 17 | 20 | Yes | 500m | Yes | 20m | $23.23 (LTM4686EV-1#PBF) |
12 | LTM4686-1 (dual output) | 2 | 2.375 | 17 | 10 | Yes | 500m | Yes | 20m | $23.23 (LTM4686EV-1#PBF) |
13 | LTM4686 (single output) | 1 | 4.5 | 17 | 20 | Yes | 500m | Yes | 20m | $23.23 (LTM4686EV#PBF) |
14 | LTM4686 (dual output) | 2 | 4.5 | 17 | 10 | Yes | 500m | Yes | 20m | $23.23 (LTM4686EV#PBF) |
15 | LTM4678 (single output) | 1 | 4.5 | 16 | 50 | Yes | 500m | Yes | 20m | $47.48 (LTM4678EY#PBF) |
16 | LTM4678 (dual output) | 2 | 4.5 | 16 | 25 | Yes | 500m | Yes | 20m | $47.48 (LTM4678EY#PBF) |
17 | LTM4662 | 2 | 4.5 | 20 | 15 | Yes | 600m | Yes | 20m | $28.75 (LTM4662EY#PBF) |
18 | LTM4653 | 1 | 3.1 | 58 | 4 | Yes | 500m | Yes | 450µ | $12.55 (LTM4653EY#PBF) |
19 | LTM4638 | 1 | 3.1 | 20 | 15 | Yes | 600m | Yes | 18m | $13.80 (LTM4638EY#PBF) |
20 | LTM4626 | 1 | 3.1 | 20 | 12 | Yes | 600m | Yes | 18m | $10.50 (LTM4626EY#PBF) |
21 | LT8642S | 1 | 2.8 | 18 | 10 | Yes | 597m | Yes | 230µ | $4.15 (LT8642SEV#PBF) |
22 | LT8650S-1 | 2 | 3 | 42 | 4 | Yes | 800m | Yes | 3.7µ | $6.58 (LT8650SHV-1#PBF) |
23 | ADP5138 | 5 | 3 | 5.5 | 1 | Yes | 800m | Yes | 6m | $2.03 (ADP5138ACPZ-2-R7) |
24 | LT8643S-2 | 1 | 3.4 | 42 | 6 | Yes | 970m | Yes | 1.7µ | $4.65 (LT8643SEV-2#PBF) |
25 | LT8640S-2 | 1 | 3.4 | 42 | 6 | Yes | 970m | Yes | 1.7µ | $4.65 (LT8640SEV-2#PBF) |
26 | LTM4680 | 2 | 4.5 | 16 | 30 | Yes | 500m | Yes | 37m | $58.00 (LTM4680EY#PBF) |
27 | LTM4646 | 2 | 4.5 | 20 | 10 | Yes | 600m | Yes | 17m | $18.85 (LTM4646EY#PBF) |
28 | LTC7815 | 3 | 2.5 | 38 | 25 | No | 800m | Yes | 38µ | $4.35 (LTC7815EUHF#PBF) |
29 | LTC7810 | 2 | 4.5 | 140 | 15 | No | 1 | Yes | 78µ | $5.20 (LTC7810ELXE#PBF) |
30 | LT8646S | 1 | 3.4 | 65 | 8 | Yes | 970m | Yes | 17µ | $5.95 (LT8646SEV#PBF) |
31 | LT8619 | 1 | 3 | 60 | 1.2 | Yes | 800m | Yes | 6µ | $2.65 (LT8619EDD#PBF) |
32 | LTM8065 | 1 | 3.4 | 40 | 2.5 | Yes | 970m | Yes | 8µ | $7.75 (LTM8065EY#PBF) |
33 | LTM8063 | 1 | 3.2 | 40 | 2 | Yes | 800m | Yes | 8µ | $6.95 (LTM8063EY#PBF) |
34 | LTM4645 | 1 | 4.7 | 15 | 25 | Yes | 600m | Yes | 11m | $26.23 (LTM4645EY#PBF) |
35 | LTC3874-1 | 1 | 4.5 | 38 | 25 | No | 600m | Yes | 4.6m | $2.47 (LTC3874EUF-1#PBF) |
36 | LT8711 | 1 | 4.5 | 42 | - | No | 800m | Yes | 15µ | $2.30 (LT8711EUDC#PBF) |
37 | LT8650S | 2 | 3 | 42 | 4 | Yes | 800m | Yes | 3.7µ | $5.75 (LT8650SEV#PBF) |
38 | LTM4622A | 2 | 3.6 | 20 | 2 | Yes | 1.5 | Yes | 500µ | $7.15 (LTM4622AEV#PBF) |
39 | LTC7801 | 1 | 4 | 140 | 10 | No | 800m | Yes | 40µ | $4.20 (LTC7801EUFD#PBF) |
40 | LTC7800 | 1 | 4 | 60 | 20 | No | 800m | Yes | 50µ | $3.47 (LTC7800EUDC#PBF) |
41 | LTC7150S | 1 | 3.1 | 20 | 20 | Yes | 600m | Yes | 2m | $5.60 (LTC7150SEY#PBF) |
42 | LTC7124 | 2 | 3.1 | 17 | 3.5 | Yes | 600m | Yes | 5.5µ | $4.05 (LTC7124EUDD#PBF) |
43 | LTC7103 | 1 | 4.4 | 105 | 2.3 | Yes | 1 | Yes | 9µ | $4.50 (LTC7103EUHE#PBF) |
44 | LTC3636-1 | 2 | 3.1 | 20 | 6 | Yes | 1.8 | Yes | 600µ | $4.45 (LTC3636EUFD-1#PBF) |
45 | LTC3636 | 2 | 3.1 | 20 | 6 | Yes | 600m | Yes | 600µ | $4.45 (LTC3636EUFD#PBF) |
46 | LT8643S | 1 | 3.4 | 42 | 6 | Yes | 970m | Yes | 1.7µ | $4.65 (LT8643SEV#PBF) |
47 | LT8609S | 1 | 3 | 42 | 2 | Yes | 774m | Yes | 1.7µ | $2.75 (LT8609SEV#PBF) |
48 | LT8606 | 1 | 3 | 42 | 350m | Yes | 778m | Yes | 1.7µ | $1.95 (LT8606BEDC#TRPBF) |
49 | ADP5014 | 4 | 2.75 | 6 | 4 | Yes | 500m | Yes | 7m | $2.99 (ADP5014ACPZ-R7) |
50 | LTM8073 | 1 | 3.4 | 60 | 3 | Yes | 800m | Yes | 275µ | $10.58 (LTM8073EY#PBF) |