Flyback, Forward and Isolated Controllers
Analog Devices’ portfolio of flyback and forward controllers provides a simple cost-effective replacement of dc-to-dc converter bricks used in isolated and non-isolated applications. Power levels of up to 100 W using a flyback controller and up to a few kilowatts with a forward controller can be attained. Analog Devices’ proprietary iCoupler® technology is integrated in several forward controllers, which eliminates bulky signal transformers and optocouplers that transmit signals over the isolation boundary. Many of the flyback controllers do not need an optocoupler, which reduces design complexity and cost, while improving overall system reliability. Several off-the-shelf transformers for both topologies are shown in the product data sheets, which further simplifies the design and allows for the fastest time to market.
Таблица выбора продукта
Актуальные ресурсы по теме
Заметки разработчика
- SEPIC, Boost, Inverting, and Flyback Controller Solves the Voltage Drop Problem of High Impedance, Long Length Industrial Power Lines
- DN1047 - 1000 V Output, No-Opto, Isolated Flyback Converter PDF
- DN559 - 560V Input, No-Opto Isolated Flyback Converter PDF
- DN545 - Monolithic Converter Delivers High Output Voltages PDF
- DN338 - Power over Ethernet Isolated Power Supply Delivers 11.5W at 90% Efficiency PDF
Технические статьи
- Energy Storage Systems Boost Electric Vehicles’ Fast Charger Infrastructure
- 1000 V Output, No-Opto, Isolated Flyback Converter
- No-Opto Flyback DC/DC Converters & Snubber Protection Circuits
- LT8310/LT1431 92W Isolated Forward Converter with Opto Feedback; VIN = 48V, VOUT = 54V@1.7A
- 560V Input, No-Opto Isolated Flyback Converter
Analog Dialogue
Статьи по применению
- AN118 - High Voltage, Low Noise, DC/DC Converters PDF
- AN126 - 2-Wire Virtual Remote Sensing for Voltage Regulators - Clairvoyance Marries Remote Sensing PDF
- AN125 - Using the LTM2881 as an Isolated 5V Power Supply PDF
- AN84 - Linear Technology Magazine Circuit Collection, Volume IV PDF
- AN73 - LT1339 Design Manual PDF