Bridge Drivers
Analog Devices offers cost-effective, half-/full-bridge MOSFET drivers for motor control, PWM of high current inductive loads, and high current transducer drivers. Unique, adaptive, nonoverlapping gate drives prevent shoot-through currents, which greatly eases the design of high efficiency motor control and switching regulator systems.
Таблица выбора продукта
Актуальные ресурсы по теме
Заметки разработчика
Технические статьи
Bridge Drivers
SortOrder | Part# | Vin (min) (V) | Vin (max) (V) | Power Management Function | Comments | Price (1000+) ($ US) |
---|---|---|---|---|---|---|
1 | LTC7060 | 6 | 100 | Half Bridge Driver | 100V Half Bridge Driver with Floating Grounds and Programmable Dead-Time | $1.04 (LTC7060EMSE#PBF) |
2 | LT1162 | 8 | 60 | Dual Half Bridge Driver | Input UV Lockout, High Side Gate Drive UV Lockout | $5.05 (LT1162CSW#PBF) |
3 | LT1160 | 9 | 60 | Half Bridge Driver | Input UV Lockout, High Side Gate Drive UV Lockout | $2.80 (LT1160CN#PBF) |
4 | LT1336 | 9 | 60 | Half Bridge Driver | 0% to 100% Duty Cycle Operation for Servo Motor Drive | $3.00 (LT1336CN#PBF) |
5 | LT1158 | 4.5 | 36 | Half Bridge Driver | On-Chip Charge Pump, Drives All N-Channel MOSFETs | $3.30 (LT1158CN#PBF) |