LED Driver Support Functions
Analog Devices has a very broad line of LED driver ICs for automotive, display backlighting, handheld, and general lighting applications. They are configured as either inductorless white LED drivers (for LEDs in parallel) or switching regulator-based white LED drivers (for LEDs in series). LED driver support functions include PWM generations, as well as LED ballasters.
Таблица выбора продукта
Актуальные ресурсы по теме
LED Driver Support Functions
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Topology | Comments | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|
1 | LT3965 | 8 | 8 | 60 | Matrix LED Dimmer | 8-Switch Matrix LED Dimmer, /-1 Adds Modified POR | $3.95 (LT3965EFE#PBF) |
2 | LT8500 | 48 | 3 | 5.5 | PWM Generator | 48-Channel LED PWM Generator with 12-Bit Resolution and 50MHz Cascadable Serial Interface | $2.95 (LT8500ETJ#PBF) |
3 | LT3003 | 3 | 3 | 40 | Ballaster | 3-Channel LED Ballaster with PWM | $1.16 (LT3003EMSE#PBF) |