Negative Linear Regulators (LDO)
Analog Devices' Negative Linear Regulator family offers a wide selection of high performance LDO products with additional functionality designed for use in noise-sensitive applications. These Negative Linear Regulators possess ultra-low noise, ultra-high PSRR and compact package size, and very wide input voltage ranges. Our latest Negative Linear Regulators leverage unique current source reference architecture and advanced packaging technologies, providing best-in-class RMS noise and ultra-high PSRR performance.
Таблица выбора продукта
11490
ru
Quick Linear Regulator Search
Актуальные ресурсы по теме
Заметки разработчика
Технические статьи
Статьи по применению
Брошюры и бюллетени
Negative Linear Regulators (LDO)
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Output Voltage | Isupply (typ) (A) | Dropout Voltage (typ) (V) | RMS Noise (typ) (V) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|
1 | LT3093 | 1 | -20 | -1.8 | 200m | Adj | 2.35m | 190m | 800n | $2.25 (LT3093EDD#PBF) |
2 | LT3094 | 1 | -20 | -1.8 | 500m | Adj | 2.35m | 235m | 800n | $2.80 (LT3094EDD#PBF) |
3 | ADP7185 | 1 | -5.5 | -2 | 500m | -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adj | 600µ | 190m | 5µ | $1.65 (ADP7185ACPZN0.5-R7) |
4 | ADP7183 | 1 | -5.5 | -2 | 300m | -0.5, -1, -1.2, -1.5, -1.8, -2.5, -3, -3.3, Adj | 600µ | 130m | 4µ | $1.45 (ADP7183ACPZN0.5-R7) |
5 | LT3091 | 1 | -36 | -1.5 | 1.5 | -Adj | 1.2m | 300m | 18µ | $2.87 (LT3091EDE#PBF) |
6 | LT3090 | 1 | -36 | -1.5 | 600m | -Adj | 1m | 300m | 18µ | $2.15 (LT3090EDD#PBF) |
7 | ADP7182![]() | 1 | -28 | -2.7 | 200m | -1.2, -1.5, -1.8, -2.5, -3, 5, -5 | 33µ | 185m | 18µ | $1.29 (ADP7182ACPZN-1.2R7) |
8 | LT3015 | 1 | -30 | -1.8 | 1.5 | -12, -15, -2.5, -3, -3.3, -5, -Adj | 1.1m | 310m | 60µ | $2.67 (LT3015EDD#PBF) |
9 | LT3032 | 2 | -20 | 20 | 150m | 12, -12, 15, -15, 3.3, -3.3, 5, -5, Adj, -Adj | 25µ | 300m | 30µ | $2.20 (LT3032EDE#PBF) |
10 | RH1185AMK | 1 | -35 | -4.2 | 3 | Adj | 2.5m | 670m | - | - |
11 | LT1964 | 1 | -20 | -1.9 | 200m | -5, -Adj | 30µ | 340m | 30µ | $1.41 (LT1964ES5-5#TRPBF) |
12 | LT1175 | 1 | -20 | -4.3 | 500m | -5, -Adj | 45µ | 500m | - | $2.50 (LT1175CN8#PBF) |
13 | LT1185 | 1 | -35 | -4.2 | 3 | -Adj | 2.5m | 670m | - | $3.55 (LT1185CT#06PBF) |
14 | RH137 | 1 | -30 | -1.5 | 500m | Adj | - | - | - | - |