Двухканальные мониторы напряжения

Analog Devices dual-supply supervisory circuits help simplify design due to their high accuracy, adjustable thresholds and tolerances, and a guaranteed reset signal down to an industry-leading low of 0.5 V. Most ADI supervisors exhibit ±1.5% threshold accuracy around the nominal threshold voltage—minimizing the required system voltage margin and probability of system malfunction. Voltage supervisors with adjustable or pin-selectable thresholds and tolerances provide users with maximum flexibility, allowing a single part to be used across multiple designs.
Таблица выбора продукта