PCI Hot Swap Controllers
Analog Devices’s portfolio of PCI hot swap controllers offers a rugged and compact solution for safe board insertion and extraction in industrial computers and servers by utilizing multiple low voltage supplies specified in bus standards such as PCI, CompactPCI, and PCI Express. Features include bus prebiasing (precharge), local PCI reset logic, sequencing, integrated switches, and I2C monitoring and control.
Таблица выбора продукта
Актуальные ресурсы по теме
Заметки разработчика
- DN353 - AdvancedTCA Hot Swap Controller Eases Power Distribution PDF
- DN346 - PCI Express Power and Mini Card Solutions PDF
- DN253 - LTC1646: Power Supply Isolation Controller Simplifies Hot Swapping the CompactPCI Bus for 5V-/3.3V-Only Applications PDF
- DN200 - Hot Swapping the CompactPCI Bus PDF
- Design Solutions 12 - Design Guidelines for CompactPCI Hot Swap Control Applications Using the LTC1644 PDF
PCI Hot Swap Controllers
SortOrder | Part# | Circuit Breakers | Vin Range | Circuit Breaker Threshold | Circuit Breaker Accuracy (typ) (%) | Precharge | Features | Comments | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LTC4242 | 6 | 12V, 3.3V | 50mV (3.3,12), 550mA (3.3 aux) | 10 | Yes | - | Dual Slot Hot Swap Controller for PCI Express | $3.30 (LTC4242CG#PBF) |
2 | LTC4245![]() | 4 | 12V, 3.3V, 5V | 25mV (3.3,5), 50mV (±12) | 10 | Yes | ADC, Digital Interface | Multiple Supply Hot Swap Controller with I2C Compatible Monitoring | $5.95 (LTC4245CG#PBF) |
3 | LTC4244 | 4 | ±12V, 3.3V, 5V | 52mV | 14 | Yes | - | Rugged CompactPCI bus hot swap controllers, -1 option for applications without –12V | $3.90 (LTC4244CGN#PBF) |
4 | LTC4240 | 4 | ±12V, 3.3V, 5V | 55mV | 9 | Yes | Digital Interface | Controls 3.3V,5V with N-Channel FETs, ±12V supplies controlled with internal switches. I2C compatibl | $4.25 (LTC4240CGN#PBF) |
5 | LTC4241 | 5 | ±12V, 3.3V, 5V | 55mV (3.3,5), 850mA (12), 450mA (-12) | 27 | No | - | Controls 3.3V,5V, and 3.3V Aux with N-Channel FETs, ±12V supplies controlled with internal switches. | $1.75 (LTC4241CGN#PBF) |
6 | LTC1643A | 4 | ±12V, 3.3V, 5V | 53mV (5, 3.3), 850mA (12), 450mA (-12) | 24.5 | No | - | Controls 3.3V and 5V with N-Channel FETs, ±12V supplies controlled with internal switches for PCI an | $4.25 (LTC1643AHCGN#PBF) |
7 | LTC1644 | 4 | ±12V, 3.3V, 5V | 55mV | 27 | Yes | - | 3.3V, 5V and ±12V supplies for CompactPCI, LOCAL_PCI_RST# logic, 1V precharge for data bus | $3.60 (LTC1644CGN#PBF) |
8 | LTC1646 | 2 | 2.7V to 7V | 56mV | 16 | Yes | - | 3.3V and 5V supplies for CompactPCI, LOCAL_PCI_RST# logic, 1V precharge for data bus | $3.40 (LTC1646CGN#PBF) |