Low Voltage Hot Swap Controllers
Analog Devices’ low voltage hot swap ICs feature operating voltages down to 0 V. With features such as multilevel overcurrent protection, low quiescent current operation, precision circuit breaker, current monitoring output, internal (10 A and 20 A with guaranteed SOA) or external MOSFETs, an integrated ADC with an I2C interface, SOA sharing dual current paths, ideal diode control, supply sequencing, or tracking in multiple-supply applications, these controllers offer a compact and robust solution for board or blade insertion into live backplanes of either proprietary or standards-based (MicroTCA, AMC) chassis.
Таблица выбора продукта
Актуальные ресурсы по теме
Заметки разработчика
- DN272 - Multiple Power Supplies Track During Power Up PDF
- DN360 - Protecting and Monitoring Hot Swappable Cards in High Availability Systems PDF
- DN346 - PCI Express Power and Mini Card Solutions PDF
- DN319 - Low Voltage Hot Swap Controller Ignores Backplane Noise and Surges PDF
- DN265 - Hot Swap Circuit Meets InfiniBand Specification PDF
Технические статьи
- MOSFET Safe Operating Area and Hot Swap Circuits
- LTspice: SOAtherm Support for PCB and Heat Sink Thermal Models
- Achieving Low On-Resistance with Guaranteed SOA in High Current Hot Swap Applications
- LTC4218 12V/100A Hot Swap Design for Server Farms
- LTC4226 Parallel MOSFETs in Hot Swap Circuits