Cable Drop Compensation
Analog Devices cable drop compensation technology provides tight load regulation solutions for long, highly resistive cables without requiring an additional pair of remote sense wires. Members of this portfolio continuously interrogate line impedance and correct power supply output voltage via a feedback loop to maintain steady voltage at the load regardless of current changes. Our devices also includes precision, high-side current sense products with current-mode output that are designed for controlling the output voltage of an adjustable power supply or voltage regulator. This can be used to compensate for drops in voltage at a remote load due to resistance in a wire, trace, or cable.
Таблица выбора продукта
11430
ru
Quick Battery Management Search
Актуальные ресурсы по теме
Заметки разработчика
Технические статьи
Статьи по применению
Брошюры и бюллетени
Cable Drop Compensation
SortOrder | Part# | Number of Supplies | Vin (min) (V) | Vin (max) (V) | Features | Isupply (typ) (A) | Comments | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | LT8698S | 1 | 7 | 42 | Adjustable Switching Frequency, Cable Drop Compensation, Differential Remote Sense, Fixed Output, Low EMI, Output Current Limit, Output Short Circuit Protection, Resistor Set Frequency, Reverse Input Protection, Silent Switcher 2 Architecture, Spread Spectrum, USB On-The-Go | 2.5m | 5V 3A Output, 42V Input USB Charger with Cable Drop Compensation and Dataline Protection | $1.80 (LT8698SEV-1#PBF) |
2 | LT3091 | 1 | -36 | -1.5 | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown | 1.2m | –36V, 1.5A Negative Linear Regulator with Programmable Current Limit | $2.87 (LT3091EDE#PBF) |
3 | LT3697 | 1 | 5 | 35 | Burst Mode, Cable Drop Compensation, External Synchronization, Resistor Set Frequency | 300µ | USB 5V, 2.5A Output, 35V Input Buck with Cable Drop Compensation | $2.75 (LT3697EMSE#PBF) |
4 | LT8697 | 1 | 5 | 42 | Cable Drop Compensation, External Synchronization, Output Current Limit, Output Current Monitor, Resistor Set Frequency, Tracking | 9m | USB 5V 2.5A Output, Cable Drop Compensation | $3.55 (LT8697EUDD#PBF) |
5 | LT3090 | 1 | -36 | -1.5 | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown | 1m | –36V, 600mA Negative Linear Regulator with Programmable Current Limit | $2.15 (LT3090EDD#PBF) |
6 | LT6110 | 1 | 2 | 50 | Cable Drop Compensation | 16µ | Cable/Wire Drop Compensator | $1.29 (LT6110IDC#TRPBF) |
7 | LT3081![]() | 1 | 1.2 | 36 | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor | 1.1m | 1.5A Single Resistor Rugged Linear Regulator with Monitors | $2.60 (LT3081EDF#PBF) |
8 | LT3086 | 1 | 1.4 | 40 | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Power Good, Shutdown, Temperature Monitor | 1.2m | 40V, 2.1A Low Dropout Adjustable Linear Regulator with Monitoring and Cable Drop Compensation | $3.00 (LT3086EDHD#PBF) |
9 | LT4180 | 1 | 3.1 | 50 | Virtual Remote Sense | 1m | Virtual Remote Sense Controller | $2.95 (LT4180EGN#PBF) |