Обзор

Особенности и преимущества

  • Low Operating IQ: 170μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 14V
  • Wide VIN Range: 4V to 24V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Output Latchoff Protection During Short Circuit
  • Low Shutdown IQ: 8μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Small 4mm × 5mm QFN and Narrow SSOP Packages

Подробнее о продукте

The LTC3868-1 is a high performance dual step-down switching regulator controller that drives all N-channel synchronous power MOSFET stages. A constant frequency current mode architecture allows a phase-lockable frequency of up to 850kHz. Power loss and noise due to the input capacitor ESR are minimized by operating the two controller outputs out of phase.

The 170μA no-load quiescent current extends operating life in battery powered systems. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3868-1 features a precision 0.8V reference and a power good output indicator. A wide 4V to 24V input supply range encompasses a wide range of intermediate bus voltages and battery chemistries.

Independent soft-start pins for each controller ramp the output voltages during start-up. Current foldback limits MOSFET heat dissipation during short-circuit conditions. The output short-circuit latchoff feature further protects the circuit in short-circuit conditions.

For a leadless 32-pin QFN package with the additional features of adjustable current limit, clock out, phase modulation and two PGOOD outputs, see the LTC3868 data sheet.


  LTC3868 LTC3868-1
Features Adjustable Current Limit, Clock Out Pin, Phase Modulation, Two PGOOD Fixed Current Limit, One PGOOD
Package QFN-32   SSOP-28

Applications

  • Notebook and Palmtop Computers
  • Portable Instruments
  • Battery Operated Digital Devices
  • Distributed DC Power Systems

Статус продукта icon-recommended Производство

По меньшей мере, одна модель из данной серии продукции находится в производстве и доступна для приобретения. Продукт подходит для применения в новых разработках, но возможно наличие новейших альтернатив.

Инструменты и симуляторы

LTspice

LTspice® – это мощное, быстрое и бесплатное программное обеспечение для моделирования, схемотехнического проектирования и оценки формы сигналов, содержащее усовершенствованные функции и модели, позволяющие упростить моделирование аналоговых схем.

LTspice

Модели для следующих компонентов доступны в LTspice:

LTC3868
LTC3868-1

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

LTPowerCAD

Design tools for the following parts are available in LTpowerCAD:

LTC3868

Сопутствующие компоненты

LTC3868-1 Сопутствующие компоненты

Рекомендуемые сопутствующие компоненты

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка


Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь