Альтернативные решения

Обзор

Особенности и преимущества

  • Integrated High Efficiency Dual Input PowerPath Plus Buck-Boost DC/DC Converter
  • Ideal Diode or Priority VIN Select Modes
  • VIN1 and VIN2 Range: 2.2V to 18V
  • VOUT Range: 2V to 18V
  • Either VIN Can Be Above, Below or Equal to VOUT
  • Generates 5V at 2A for VIN > 6V
  • 1.2MHz Low Noise Fixed Frequency Operation
  • Current Mode Control
  • All Internal N-Channel MOSFETs
  • Pin-Selectable PWM or Burst Mode® Operation
  • Accurate, Independent RUN Pin Thresholds
  • Up to 94% Efficiency
  • VIN and VOUT Power Good Indicators
  • IQ of 50μA in Sleep, 2μA in Shutdown
  • 4mm × 5mm 24-Lead QFN or 28-Lead TSSOP Packages

Подробнее о продукте

The LTC3118 is a dual-input, wide voltage range synchronous buck-boost DC/DC converter with an intelligent, integrated, low loss PowerPath control. The unique power switch architecture provides efficient operation from either input source to a programmable output voltage above, below or equal to the input. Voltage capability of up to 18V provides flexibility and voltage margin for a wide variety of applications and power sources.

The LTC3118 uses a low noise, current mode architecture with a fixed 1.2MHz PWM mode frequency that minimizes the solution footprint. For high efficiency at light loads, automatic Burst Mode operation can be selected consuming only 50μA of quiescent current in sleep.

System level features include ideal diode or VIN priority modes, VIN and VOUT power good indicators, accurate RUN comparators to program independent UVLO thresholds, and output disconnect in shutdown. Other features include 2μA shutdown current, short-circuit protection, soft-start, current limit and thermal overload protection.

The LTC3118 is offered in thermally enhanced 24-lead 4mm × 5mm QFN and 28-lead TSSOP packages.

Applications

  • Systems with Multiple Input Sources
  • Back Up Power Systems
  • Wall Adapter or Li-Ion(s) Input to 5VOUT
  • Battery or Super Capacitor Input for Reserve Power
  • Replace Diode-OR Designs with Higher Efficiency, Flexibility and Performance

Статус продукта icon-recommended Рекомендовано для новых разработок

Данный продукт выпущен на рынок. Техническое описание содержит окончательные характеристики и рабочие параметры продукта. Для новых разработок ADI рекомендует применение данных продуктов.

Оценочные комплекты (1)

Инструменты и симуляторы

LTspice

LTspice® – это мощное, быстрое и бесплатное программное обеспечение для моделирования, схемотехнического проектирования и оценки формы сигналов, содержащее усовершенствованные функции и модели, позволяющие упростить моделирование аналоговых схем.

LTspice

Модели для следующих компонентов доступны в LTspice:

LTC3118

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

To open the project file for this circuit:

Step 1: Download and install LTpowerCAD on your computer.

Step 2: Click on the link(s) in the section below to download part-specific project files.

Step 3: If the project file doesn't run, right-click the link and select "Save Target As." Then start the LTpowerCAD tool and open the project file by selecing "Open Project" from the "File" menu.

LTPowerCAD

Design tools for the following parts are available in LTpowerCAD:

LTC3118

Сопутствующие компоненты

LTC3118 Сопутствующие компоненты

Рекомендуемые сопутствующие компоненты

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка


Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь

 

Оценочные платы

Цена указана за одну единицу.

Через сайт Analog.com можно приобрести не более двух оценочных плат. Чтобы заказать более двух оценочных плат, пожалуйста, совершайте покупку через наших дистрибьюторов.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.